开关电源

Bulletin 1606 开关电源包括四个产品系列,可以满足全球大多数单相和三相应用项目的要求。这些单元的设计和制造可经受大范围的交流和直流输入电压,经过测试,符合全球安全标准。

Bulletin 1606-XLB Basic Switched Mode Power Supplies

1606-XLB Basic

Our Bulletin 1606-XLB Basic Switched Mode Power Supplies are available in 24V DC 5 A and 10 A sizes. These power supplies are cost-effective, provide efficiency up to 95.2%, and are rated for long service life.


Bulletin 1606-XLE Essential Switched Mode Power Supply

1606-XLE Essential

Our Bulletin 1606-XLE Essential Switched Mode Power Supplies are available in 12, 24, and 48V DC output from 80...960 W with 120% power boost.


Bulletin 1606-XLP Compact Switched Mode Power Supplies

1606-XLP Compact

Our Bulletin 1606-XLP Compact Switched Mode Power Supplies are an excellent choice when you need to save space. These devices are equipped with many of the same features and certifications as the XL devices and support low-power applications.


Bulletin 1606-XLS Performance Switched Mode Power Supplies

1606-XLS Performance

Our Bulletin 1606-XLS Performance Switched Mode Power Supplies use a technology that significantly reduces unit size yet delivers a 150% power boost. These power supplies offer DC output choices of 5, 12, 15, 24, and 48V in 80...960 W sizes.


Bulletin 1606-XL 标准型开关模式电源

1606-XL 标准型

罗克韦尔自动化宣布,我们的 Bulletin 1606-XL 标准型开关模式电源将于 2017 年 9 月 30 日停产,不再销售。建议客户升级到 Bulletin 1606-XLE/XLS 开关模式电源。