Loading

Industrial Computers and Monitors

Visualization and computing products provide windows into critical production and process information and enterprise data. Across every type of industry, application and manufacturing environment, these products accelerate development and enhance operation.

Our industrial computers offer various form factor solutions for the physical limitations and requirements of your environment. Non-display computers provide a variety of options in mounting, RAM, mass storage (SSDs), processor performance and operating temperatures. Integrated display computers are available in multiple screen sizes, bezel types, resolutions, storage options and processor performance.

Main Image
Hazardous Location Computers

Our Hazardous Location-certified computers include an extreme temperature product family. Industries such as oil and gas, chemicals, and mining involve potentially explosive materials in locations where hardware often takes a beating. These computers are designed to endure harsh temperature extremes. The computers can be IECEx, ATEX, INMETRO, and UL rated for hazardous locations. Projected Capacitive (PCAP) and analog resistive touch terminals are available.

Main Image
Industrial Computers

Our industrial computers offer various form factor solutions for the physical limitations and requirements of your environment. Non-display computers provide a variety of options in mounting, RAM, mass storage (SSDs), processor performance and operating temperatures. Integrated display computers are available in multiple screen sizes, bezel types, resolutions, storage options and processor performance.

Main Image
Industrial Monitors

Industrial Monitors deliver the latest in LCD flat panel technology for rugged industrial environments. Our VersaView 6300 family offers a variety of touch types and bezels.Our Bulletin 6186M Industrial Monitors are better suited for special purpose environments such as Class 1 Division 2, and food & beverage areas. 

Main Image
VersaView Industrial PCs, Thin Clients, and Monitors

Get a complete view of your facility when you equip your operation with our new VersaView® product line. We've strengthened our full portfolio with the release of the VersaView line of industrial PCs, thin clients, and monitors designed to help you optimize your operation. Our industrial VersaView 6300 PCs and thin clients combine with FactoryTalk® View human machine interface (HMI) software and ThinManager® thin client management software to create a complete visualization system.