Mini-Blocks with Center Jumper Option

Bulletin 1492 Mini-blocks with Center Jumper are general single-circuit and quad-style, two-circuit feed-through and grounding blocks offering better durability. They are available in a broad range of colors in a smaller size. Our mini-blocks are a good choice for high-density applications and tight spaces and can be rail- or panel-mounted.

Bulletin 1492 Mini-Block IEC Spring-Clamp Terminal Blocks with Center Jumper Option
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Screwless termination technology
  • Helps reduce wiring time by more than 50%
  • Requires only a flat-head screwdriver for installation
  • Maintenance-free, no need to retighten
  • Secure contact is durable under extreme conditions
  • Wide range of accessories available

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Terminal Blocks Technical Data1492-TD015

Certifications

  • CE Marked
  • CSA Certified
  • UL Recognized

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Terminal Blocks and Power Distribution Terminal Blocks Brochure1492-BR018
Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile1492-PP019
Terminal Blocks Technical Data1492-TD015
More Terminal Block publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.