NEMA Panel Mount Terminal Blocks

Bulletin 1492 Panel Mount Terminal Blocks are typically used when the installation requires only a few terminations. They reduce installation time, are ready to wire after mounting, and require no rail. These terminal blocks are available in four styles and seven types.

Bulletin 1492 NEMA Panel Mount Terminal Blocks
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Multiple barrier strip blocks on select blocks let you connect solid or stranded wires, 6 or 12 poles
  • Pull-apart blocks let you disconnect multiple poles at once
  • Pull-apart blocks are available in 3- or 5-pole versions
  • High-temperature dovetail blocks handle up to 150 °C (302 °F) , let you interlock multiple poles, and require only two fastening points every 12 blocks

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Terminal Blocks Technical Data1492-TD015

Certifications

  • CSA Certified (NEMA/EEMAC line)
  • UL Recognized (NEMA/EEMAC line)

CSA File Number LR67896, Class 6228-01

UL File Number E40735, Guide Number XCFR2

Standards Compliance

  • NEMA/EEMAC style terminal blocks have a UL 94-V2 flammability rating.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Terminal Blocks and Power Distribution Terminal Blocks Brochure1492-BR018
Terminal Blocks Technical Data1492-TD015
More NEMA Terminal Block publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.