854 Control Tower Stack Lights

Bulletin 854J/854K Control Tower™ Stack Lights provide reliable, high-performance, high-visibility machine multi-status indication in a cost-effective package. These tower lights feature IP66 enclosure rating and are rated for indoor and outdoor use, making them an ideal signaling solution for a broad range of applications. With a wide variety of mounting bases available, they can be installed in any orientation — vertical, sideways or upside-down — to best suit the application.

Bulletin 854J/854K Control Tower Stack Lights, 40 mm, 60 mm
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Provides ingress protection Type 4/4X/13, IP66
  • Includes rating for indoor or outdoor use
  • Includes a wide range of illumination options and technologies
  • Offers piezo electric sound modules which maintain the ingress rating when mounted in the stack
  • Uses cage-clamp style terminal blocks to ease the wiring of the bases in the field
  • Offers a wide range of mounting options
  • Includes a micro quick disconnect model for on-machine applications

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE Marked
  • cULus Listed — File No. E14840; Guide Nos. NKCR, NKCR7
  • RoHS Compliant

Standards Compliance

  • CSA C22.2 No. 14
  • EN/IEC 60947-1
  • EN/IEC 60947-5-1
  • UL 508

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources

  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.