Speed Sensing Switches

Our Bulletin 808 Speed Sensing Switches provide an electrical contact signal at a determined speed for plugging, anti-plugging, speed sensing, and direction of rotation.

Bulletin 808 Speed Sensing Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Speed setting from 15...1000 rpm
  • Shaft speeds up to 2000 rpm
  • Double-shaft seal with long-life precision bearings
  • Four mounting arrangements
  • Safety lock-out solenoid available
  • Available in Type 1, 4/13 and enclosures

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed

Bulletin 808 File & Guide Numbers

 

UL   CSA  
File Number Guide Number File Number Class
E10314 (Haz. Loc.) NOIV, NOIV7 LR11924 (Haz. Loc.) 3218-02
E14840 NKCR LR1234 3211-03

 

 

 

Hazardous Location Enclosures are not CE compliant.

Standards Compliance

  • UL 698 (Haz. Loc.)
  • UL 1604 (Haz. Loc.)
  • UL 508
  • CSA 22.2 No. 14
  • NEMA ICS-2

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

  • Machine tools
  • Conveyor sequence
  • Fan/pump rotation

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.