Series 9000 Darkroom Photoelectric Sensors

Series 9000™ Darkroom Photoelectric Sensors are designed for use in areas where you must sharply reduce the emission of visible light, such as in the manufacturing of photographic films and papers. These ON/OFF sensors reduce visible light emission to less than 0.03 millilux measured 25 mm (1 in.) from the sensor. The Series 9000 darkroom sensors use a status indicator source with very little visible light emission.

Bulletin 42KR Series 9000 Darkroom Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Reduced light emission for darkroom applications
  • Harsh-duty 30 mm package
  • Wide selection of sensing modes
  • DC and AC/DC models available
  • Variety of connection types

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
PHOTOSWITCH Series 9000 Darkroom Photoelectric Sensors Installation Instructions 9000-IN006

Certifications

  • CE Marked for all applicable directives
  • CSA Certified
  • UL Listed

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
PHOTOSWITCH Series 9000 Darkroom Photoelectric Sensors Installation Instructions9000-IN006
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.