Slamlock Trapped Key Interlock Switches

Slamlock™ Trapped Key Interlock Switches combine the features of trapped keys with tongue actuated interlocks. When the actuator is inserted into the interlock (guard closed), the trapped key can be rotated and removed. With the key free, the actuator cannot be removed. This locks the guard door. The trapped key must be re-inserted and rotated 90° to unlock the guard door.  Slamlock Interlock Switches are available in mechanical, electrical, and solenoid versions.

Bulletin 440T ProSafe Slamlock Trapped Key Interlock Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • 316L stainless steel construction
  • Selection of actuator types available
  • Single- or dual-key versions available
  • Direct-drive operation
  • Replaceable code barrel assembly
  • Weatherproof stainless steel dust cap

Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • BG
  • CE Marked for all applicable directives

C-Tick not required

Category 

  • Cat. 1 per EN 954-1 (ISO 13849-1)
  • Suitable for Cat. 2, 3, or 4 systems

Standards Compliance

  • EN 1088
  • IEC/EN 60947-5-1
  • GS-ET-19
  • ISO 12100-1&2
  • ISO 14119
  • AS 4024.1

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.