Ferrogard GS1, GS2 Non-contact Interlock Switches

The Ferrogard™ GS1, GS2 Non-contact Interlock Switches are designed for heavy-duty applications. The GS1 is housed in a stainless steel or brass housing. The GS2 offers the same characteristic as the GS1, but in an Ex Range housing for hazardous locations.

Bulletin 440N Ferrogard GS1, GS2 Non-contact Interlock Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Non-contact actuation
  • High tolerance to misalignment
  • High switching current (2 A, 250V AC)
  • Metal housings (IP68)
  • Ex Range version available

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

GS1 & GS2

  • CE Marked for all applicable directives

GS2

  • Ex - EExd IIC T6 Baseefa   

Safety Classification 

  • Cat. 1 Device per ISO13849-1
  • Dual channel interlocks suitable for Cat. 3 or 4 systems   

Functional Safety Data

  • B10d: > 2 x 106 operations at min.
  • PFHD: > 3 x 10-7
  • MTTFd: > 385 years
  • Dual channel interlock may be suitable for performance levels PLe or PLd (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on application characteristics 

Standards Compliance

  • ISO 13849-1
  • IEC/EN 60204-1
  • NFPA 79
  • EN 1088
  • EN 1088
  • AS 4024.1
  • EN 60079
  • EN 61241

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.