Ensign 3 Hinge Interlock Switches

The Ensign 3 Hinge Interlock Switches are hinge-actuated safety interlock switches that fit at the hinge point of guards. With a rotatable head, the versatile Ensign 3 offers up to four mounting options.

Bulletin 440H Ensign 3 Hinge Interlock Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • 106 x 25 mm housing
  • Fits on 25 mm tubing
  • Adjustable cam for changing degree of operation
  • 1 N.C. and 1 N.O. or 2 N.C. contacts (sealed to IP67)
  • Four possible shaft positions

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE Marked for all applicable directives
  • cULus
  • TÜV 

Safety Classification 

  • Cat. 1 device per EN 954-1
  • Dual channel interlocks suitable for Cat. 3 or 4 systems 

Functional Safety Data

  • B10d: > 2 x 106 operations at min. load
  • PFHD: < 3 x10-7
  • MTTFd: > 385 years
  • May be suitable for use in performance levels Ple or Pld systems (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on the architecture and application characteristics 

Standards Compliance

  • EN 954-1
  • ISO 13849-1
  • IEC/EN 60204-1
  • NFPA 79
  • EN 1088
  • ISO 14119
  • IEC/EN 60947-5-1
  • ANSI B11.19
  • AS 4024.1

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.