440G-MT Guard Locking Solenoid Switches

The 440G-MT solenoid switch is a positive-mode, tongue-operated guard locking interlock switch that locks a machine guard closed until power is isolated while the guard is open. The guard may only be opened when a signal is applied to the internal solenoid which releases the lock mechanism.

Bulletin 1600N 440G-MT Guard Locking Solenoid Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Mechanical lock
  • High locking force of 1600 N (360 lb)
  • Heavy-duty die-cast alloy housing
  • Diagnostic version available

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CCC
  • CE Marked for all applicable directives
  • cULus
  • TÜV

Safety Classification 

  • Cat. 1 Device per EN954-1
  • May be suitable for use in Cat 3 or Cat 4 systems depending on the architecture and application characteristics 

Functional Safety Data (related to Safety Contacts)

  • B10d: > 2 x 106 operations at min. load
  • PFHD: < 3 x10-7
  • MTTFd: > 385 years
  • May be suitable for use in performance levels Ple or Pld systems (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on the architecture and application characteristics 

Standards Compliance

  • EN 954-1
  • ISO 13849-1
  • IEC/EN 60204-1
  • NFPA 79
  • EN 1088
  • ISO 14119
  • IEC/ EN 60947-5-1
  • ANSI B11.19
  • AS 4024.1

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.