440L Area Access Control Single Beam Sensors

Our Bulletin 440L Area Access Control Single Beam sensors provide whole-body access detection for hazardous areas. The single beam is a 24V DC through-beam opto-electronic safety switch.

Bulletin 440L Area Access Control Single Beam Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Short scan range of 0.5…20 m (1.64…65.5 ft)
  • Long scan range of 15...70 m (49.2...300 ft)
  • Die-cast aluminum housing
  • Heated front lens for outdoor applications
  • Relay outputs

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Perimeter Access Control Safety Light Curtains

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • BG
  • CE Marked for all applicable directives 

Safety Classification 

  • Type 4, IEC 61496
  • SIL 3 (IEC 61508)
  • SIL CL3 (IEC 62061)
  • Category 4 (EN ISO 13849)
  • PLe (EN ISO 13849)
  • B10d parameter: 1 x 106 switching cycles (@ DC-13, 24V, 0.6 A); 2 x 105 switching cycles (@ DC-13, 24V, 1.5 A)
    PFHd: 4.0 x 10-9
  • Mission time: 20 years 

 

Standards Compliance

  • IEC 61496, Parts 1 & 2

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Bulletin 440L Area Access Control (AAC) Single Beam sensors include:

  • Robotic work cells
  • Processing machines
  • Machining centers
  • Palletizers
  • Transfer lines
  • High bay warehouses

Safety Solutions Case Studies — View our case studies site to discover how customers have applied Allen-Bradley safety products in their applications.