45PLA Polarized Light Array Photoelectric Sensor

Our Bulletin 45PLA Polarized Light Array Photoelectric Sensors are compact retroreflective arrays designed to detect irregularly shaped objects in a wide range of industries and applications. The range and wide sensing area allow the 45PLA to sense objects of varying sizes. The 45PLA can also address challenging applications which include bin picking processes and those that involve clear or highly reflective materials.

Bulletin 45PLA Polarized Light Array Photoelectric Sensor
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Senses up to 4.5 m (14.76 ft)
  • Spans a 69 mm (2.7 in) wide detection area
  • Detects objects as small as 6 mm (0.24 in)
  • Features highly visible 360 degrees indication LEDs which help ensure reliable operation and facilitate sensor troubleshooting
  • Offers embedded IO-Link communications enable access to enhanced diagnostic features such as:
    • LEDs that can be used for pick to light or put to light in bin picking applications when operating in IO-Link
    • Beam blanking which enables the selection of beams to use for application through IO-Link
  • Includes user Interface LEDs that can be programmed to operate in Bin Picking Mode where the operators can individually control the LED operation
  • Offers an IP67 rated enclosure

Additional Information

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • UL Listed
  • c-UL-us Listed
  • CE Marked for all applicable directives
  • For use with any listed (CYLV) cable assembly

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.