LaserSight 9000 Photoelectric Laser Sensors

Our Bulletin 42GR LaserSight™ 9000 Photoelectric Laser Sensors are ideal for tough sensing applications that require a longer range, when the environment is dusty or dirty, or when the object to be sensed is small. The Class I laser source provides a visible red beam for easy alignment even at these distances. Use this sensor when your application calls for precision and maximum sensing range.

Bulletin 42GR LaserSight 9000 Photoelectric Laser Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Class I laser light source
  • Sensing distance of 39.6 m (130 ft) for the polarized retro-reflective sensor
  • Sensing distance of 304.8 m (1000 ft) for the transmitted beam sensor
  • Visible red beam for easy alignment
  • Robust 30 mm housing
  • Both NPN and PNP outputs (DC)
  • SPDT relay output (AC)
  • Selectable light/dark operate
  • Micro, mini QD, 2 m cable connections

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE Marked for all applicable directive
  • CSA Certified
  • UL Listed

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.