Tubular Food & Beverage Washdown Sensors

Bulletin 871TS Food and Beverage Inductive Proximity sensors are designed to address the most demanding applications in the food and beverage industry. They withstand high pressure and high temperature washdown while offering superior resistance to corrosion and damage caused by harsh cleansing agents. These sensors have been subjected to rigorous chemical compatibility testing by ECOLAB and have been certified that they are compatible with some of the most commonly used caustic cleaning agents and disinfectants.

Bulletin 871TS Tubular Food & Beverage Washdown Inductive Proximity Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Stainless steel 316L barrel
  • FDA Certified, PPS sensing face
  • IP67, IP68 and IP69K enclosure ratings
  • Standard and extended sensing range versions
  • 4-wire operation, complementary N.O. and N.C. outputs

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Inductive Proximity Sensors Technical Data PROX-TD001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 871TS Food and Beverage Inductive Proximity Sensor Product Profile871TS-PP001
Inductive Proximity Sensors Technical Data PROX-TD001
More Tubular Inductive Proximity Sensors publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.