Plastic Flat Pack Washdown Sensors

Our Bulletin 871F Plastic Flat Pack Sensors are ideal for applications where extremely long sensing ranges are required. For general purpose applications, these models are available in 50 mm (shielded) and 65 mm (unshielded) sensing distances with mini, micro, or conduit style connection options. For welding applications, these models are available in 40 mm (shielded) and 50 mm (unshielded) sensing distances with mini or micro connection options.

Bulletin 871F Rectangular Plastic Flat Pack Washdown Inductive Proximity Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Sensing ranges up to 65 mm unshielded
  • Available in complementary 4-wire DC or 2-Wire AC/DC
  • Weld field immune models
  • Cable, conduit, or quick-disconnect styles
  • Short circuit, overload, transient noise, false pulse and reverse polarity protection
  • DIN rail mounting option on QD and cable models
  • Applications include:
    • Material handling
    • Packaging
    • Food processing
    • Transportation
    • Washdown applications

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Inductive Proximity Sensors Technical DataPROX-TD001

Certifications

  • CE Marked for all applicable all directives
  • cULus Listed

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Inductive Proximity Sensors Technical DataPROX-TD001
871F Proximity Sensors Installation Instructions871F-IN001
871F 2-Wire AC/DC Proximity Sensors Installation Instructions871F-IN002
More Rectangular Inductive Proximity Sensors publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.