Tubular Intrinsically Safe Sensors

Bulletin 871C Tubular Intrinsically Safe Sensors are NAMUR-style sensors—the sensor input and output conforms to NAMUR specifications (DIN 19 234). Our NAMUR style sensors are intrinsically safe when used with an approved Intrinsically Safe NAMUR style isolator.

Bulletin 871C Tubular Intrinsically Safe Inductive Proximity Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • 2-wire NAMUR operation
  • 8 mm, 12 mm, 18 mm and 30 mm sizes
  • Short barrel length
  • Shielded and unshielded models

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Inductive Proximity Sensors Technical Data PROX-TD001

Certifications

  • CE Marked for all applicable directives

NAMUR models:

  • CE Marked for all applicable directives
  • CENELEC (KEMA) approved
  • CSA
  • FM

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Inductive Proximity Sensors Technical Data PROX-TD001
More Tubular Inductive Proximity Sensors publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.