Tubular Analog Sensors

Bulletin 871C Tubular Analog Sensors are self-contained, general purpose, solid-state devices designed to sense the presence of ferrous and nonferrous metal objects without touching them. These special versions provide a 0...10V sourcing analog output proportional to the sensing distance.

Bulletin 871C Tubular Analog Inductive Proximity Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • 0…10V sourcing analog output
  • 3-wire operation
  • 18…30V DC
  • 12 mm, 18 mm and 30 mm diameters
  • 2 m (6.5 ft) PVC cable connection
  • Short circuit, overload, reverse polarity, and transient noise protection

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Inductive Proximity Sensors Technical Data PROX-TD001

Certifications

  • CE Marked for all applicable directives

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Inductive Proximity Sensors Technical Data PROX-TD001
More Tubular Inductive Proximity Sensors publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Tubular Analog Sensors include:

  • Light-duty packaging applications
  • Automotive welding equipment
  • Food-processing plants

Industrial Control Products Case Studies — View our case studies site to discover how customers have applied Allen-Bradley sensor products in their applications.