High-frequency RFID

Our Bulletin 56RF High-frequency Radio Frequency Identification (RFID) System is ideal for tracking and documenting products as they move through the manufacturing process in light-duty industrial applications. The RFID system tags, transceivers, and interfaces are designed to the ISO 15693 open standard for high frequency.

 

Bulletin 56RF High-frequency RFID
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • 1- and 2-channel EtherNet/IP™ interface available
  • Embedded switch, with Device Level Ring (DLR)
  • Rugged transceiver styles for industrial locations
  • 13.56 MHz high frequency technology for light industrial applications
  • ISO 15693 / ISO 18000-3 M1
  • Tag memory options: 64 B, 128 B, 256 B, and 2 KB
  • Read/write speeds up to 625 B/s
  • Different tag styles with sensing distances of up to 7.3 in. (185 mm)
  • Reusable Rislan® tags
  • AOP and AOI available

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE Marked for all applicable directives
  • C-Tick
  • cULus Listed

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

RFID Simulator is a Windows-based software program intended to assist in the setup of an RFID application. The simulator allows the selection of nearly all combinations of transceivers and tags offered by Rockwell Automation. By varying the tag-to-transceiver distance and line speed, a user is able to quickly determine the most optimal setup for their application.

Note: The simulator is a tool intended to assist in the setup of an RFID application. The values displayed within are theoretical estimates, and variations within an individual system may effect realized values.

To install the RFID Simulator:

  1. Download all content within the RFID Simulator Software folder.
  2. Install the simulator by referring to the RFID Simulator Installation Instructions.
  3. Refer to the RFID Simulator Manual for a quick walkthrough and general overview of the simulator.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Bulletin 56RF High-frequency RFID System include:

  • Asset tracking
  • Automotive
  • Data acquisition
  • Food and pharmaceutical
  • Product handling
  • Security and entrance
  • Tool management

See how our RFID systems are used in the following applications: