Identification Devices

Our identification devices are ideal for tracking and documenting products as they move throughout the manufacturing process. Featuring our High Frequency (HF) RFID System and our Code Reader sensors, our identification devices are an effective solution for automotive, material handling, pharmaceutical, and food and beverage industries.

Bulletin 48CR Code Reader

48CR Code Reader

Our Bulletin 48CR Code Readers are the smallest industrial code readers on the market. These rugged, compact solutions can decode 1D, 2D and Direct Part Marked (DPM) codes and they can even successfully read damaged and incomplete symbols. The 48CR supports Ethernet/IP™ and can be configured through either the Studio 5000 Logix Designer application Add-on Profile (AOP) or the embedded WebConnect visual browser.


Bulletin 56RF High-frequency RFID

High-frequency RFID

Our Bulletin 56RF High-frequency Radio Frequency Identification (RFID) System is ideal for tracking and documenting products as they move through the manufacturing process in light-duty industrial applications. The RFID system tags, transceivers, and interfaces are designed to the ISO 15693 open standard for high frequency.