High Power General Purpose Sensors

Our Bulletin 42AF RightSight™ M30 30 mm High Power General Purpose Sensors offer high performance sensing in a robust, easy to install, and flexible mounting package. These sensors are ideal for applications where simplified maintenance is required. RightSight™ M30 sensors can be mounted against a surface with a 30 mm nose mount. Or it can be installed using the threaded 18 mm base mounting option.

Bulletin 42AF M30 30 mm High Power General Purpose Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Provides robust right angle housing with 30 mm threaded nose and universal 18 mm threaded base
  • Includes 360 degree highly visible status indicator LEDs
  • Offers DC only and Universal (AC/DC) models
  • Provides Dual Auto PNP/NPN
  • Provides Transmitted Beam (80 m) and Polarized Retroreflective (10 m) Sensing Modes
  • Uses embedded IO-Link communications
  • Firmware upgrade and embedded IODD ready
  • Includes an IP67, 1,200 PSI and IP69k rated enclosure
  • Able to withstand a wide range of temperatures -40…+70 °C (-40…158 °F)

Additional Information

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CCC
  • c-UL-us Listed
  • CE Marked

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.