46CLR ColorSight True Color Sensors

Our Bulletin 46CLR ColorSight™ True Color Sensors feature patent pending distance correction technology that confirms consistent color detection at ranges up to 65 mm. Additional features include internal storage of up to seven colors and nine adjustable tolerance levels for optimal application flexibility.

Bulletin 46CLR ColorSight True Color Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes three models to address your needs:
    • Glare suppression
    • Small spot size (for small object detection)
    • Long range
  • Provides built-in distance correction technology that confirms consistent color detection
  • Internally stores up to seven colors in color match mode and unlimited colors by using IO-Link when connected to CompactLogix™ controllers
  • Allows access to true RGB color and intensity values using IO-Link
  • Features nine adjustable tolerance levels which provides additional flexibility in installation
  • Includes three discrete outputs with auto PNP/NPN
  • Includes IP67 and IP69 zinc die cast rated enclosures
  • Offers embedded IO-Link 1.1 Communication protocol

Additional Information

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • c-UL-us Listed
  • CE Marked for all applicable directives

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.
  • Sensor Selection Tool - Select your sensor by by industry and application.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.