Software Configurable Safety Relay

The Guardmaster® 440C-CR30 Software Configurable Safety Relay is flexible, cost-effective, and easy to use. This relay is ideal for applications requiring as many as ten dual-channel safety circuits and controlling as many as five output zones. You can configure this relay by selecting certified safety function blocks to rapidly build your applications. This relay is completely integrated with Allen-Bradley Logix controllers and can be configured using Studio 5000 Logix Designer® software or Connected Components Workbench software. The 440C-CR30 relay can share information with the control system through the optional EtherNet/IP plug in module which increases uptime and enables The Connected Enterprise.

Guardmaster 440C-CR30 Software Configurable Safety Relay
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Suitable for applications up to PLe, Cat. 4 per ISO 13849-1 and SIL CL3 per IEC 62061
  • Offers 22-point embedded safety I/O
  • Supports as many as two Micro800® Plug-in modules
  • Offers optional Ethernet plug-in module
  • Provides embedded communication via USB programming port and non-isolated serial port for RS-232 communications
  • Includes two single-wire safety input/output points for interlocking between Guardmaster® safety relays
  • Offers optional Ethernet plug-in modules which allow this relay to communicate diagnostic data to a CompactLogix™ or Micro800® controller

Additional Information

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE Marked for all applicable directives 
  • cULus Listed

Safety Classification 

  • SIL CL3 per EN IEC 62061
  • PLe per ISO 13849-1 

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use Connected Components Workbench software with Microsoft Visual Studio to configure your Guardmaster 440C-CR30 Configurable Safety Relays.

Learn More

Additional software products are available from Rockwell Software.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

The Guardmaster® 440C-CR30 Software Configurable safety relays support the following safety monitoring applications:

  • Emergency stops
  • Gate switches
  • Light curtains
  • Muting light curtains
  • Locking gate switches
  • Two-hand control devices
  • Safety mats