IEC Safety Control Relays

Bulletin 700S-CF Safety Control Relays provide mechanically or mirror contact performance, which are required in feedback circuits for safety applications. Bifurcated contacts are ideal for low energy feedback safety circuits where high contact reliability is required.

Bulletin 700S-CF IEC Safety Control Relays
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Mechanically linked contacts as per IEC 60947-5-1
  • Third party certification SUVA
  • Red cover and mechanically linked contact symbol on front face
  • Gold plated, bifurcated version for low level switching applications
  • Permanently fixed front mounted auxiliary contact block

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CCC Certified
  • CE Marked
  • cULus Listed — File No. E14840; Guide Nos. NKCR/NKCR7

Standards Compliance

  • CSA C22.2 No. 14
  • EN/IEC 60947-1, -5-1
  • Meets the material restrictions for European Directive 2002/95/EC - EU-RoHS
  • UL 508

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.