Solid-state Fixed Timing Relays

Bulletin 700-RTC Solid-state Timing Relays are fixed timing relays designed for applications requiring a specific time delay in which inadvertent timing changes must be avoided. They offer the reliability of a fixed solid-state design with comparable contact isolation to an electromechanical relay.

Bulletin 700-RTC Solid-state Fixed Timing Relays
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes 5A continuous rating at up to 300V DC or 600V AC, 50/60 Hz
  • Available with two timed and two instantaneous contacts in N.O. or N.C.
  • Offers selection of eight timing ranges in on-delay or off-delay
  • Includes self-contained adjustment potentiometer
  • Suitable for use in hazardous locations Class I, Division 2; Groups A, B, C, and D
  • Includes timing ranges:
    • Seconds: 0.05…2, 0.2…8, 0.4…30, 2…120
    • Minutes: 0.015…1, 0.06…4, 0.25…16 and 1…64
  • Includes lighted status indicator
  • Provides sealed contacts
  • Suitable for use in harsh environments

Additional Information

Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs.

NEMA Industrial Timing Relays

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • cULus Listed — File No. E10314; Guide Nos. NOIV/NOIV7

Standards Compliance

  • CSA C22.2 No. 213
  • ISA 12.12

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.