IEC Control Relays

Bulletin 700-CF IEC Control Relays provide features required for demanding industrial applications—mechanically linked contacts, timing options, long contact life—in an IEC design.

Bulletin 700-CF IEC Control Relays
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • IEC industrial relays
  • Mechanically linked contact performance per IEC 60947-5-1
  • Gold plated, bifurcated version for low level switching applications
  • Master control relay version rated 15 A (AC-15)
  • Solid-state and pneumatic timing modules
  • 4…10 poles

Additional Information

Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CCC Certified
  • CE Marked
  • cULus Listed — File No. E14840; Guide Nos. NKCR/NKCR7

Standards Compliance

  • CSA C22.2 No. 14
  • EN/IEC 60947-1, -5-1
  • Meets the material restrictions for European Directive 2002/95/EC - EU-RoHS
  • UL 508

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.