800G Hazardous Location Operators

Our Bulletin 800G Hazardous Location Push Buttons are designed for industrial applications where flammable gases, vapors, or dusts may be present. These solutions are available as complete factory-assembled stations or individual components. Individual components can be used in panel mount or base mount installations.

Bulletin 800G Hazardous Location Operators
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Provides 30.5 mm mounting hole (front-of-panel operators)
  • Includes TS35 DIN Rail (base mount) or enclosure cover (panel mount) mounting options
  • Offers standard or ganged assembled station configurations for easy installation
  • Able to withstand a wide range of temperatures -55 … +60°C (-67 … +140°F)*

c-UL-us Solutions

  • c-UL-us certified products for Class I Division 2 or Class I Zone 1 hazardous location applications
  • ATEX certified products for Zone 1 applications in compliance with EN 60079 series standards that have been superseded
  • Type 4X, IP66, IP67 (cable termination)

 “-EX” Models

  • ATEX, IECEx, INMETRO, and NEPSI certified products for Zone 1 and Zone 21 hazardous location applications
  • IP64, IP66, IP67 (panel mount cover accessory installed)

*Most common temperature range for assembled station solutions. Temperature range may vary depending on selected components, level of ingress protection, and voltage or current requirements. Please review our Technical Specification document for more detail.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

Bulletin 800G ("-EX") ATEX, IECEx Zone 1

Component Type ATEX IECEx INMETRO NEPSI
Contact Block CML 17ATEX1107U IECEx CML 17.0047U UL-BR 14.0567U GYJ17.1398U
Power Module CML 17ATEX1108U IECEx CML 17.0048U UL-BR 14.0566U GYJ17.1399U
Contact Block and Power Module CML 17ATEX1108U IECEx CML 17.0048U UL-BR 14.0566U GYJ17.1399U
Stations CML 15ATEX3024 IECEx CML 15.0014 UL-BR 17.0366 GYJ17.1200X
Operators CML 14ATEX3033U IECEx CML 14.0014U UL-BR 14.0834U GYJ17.1400U
Panel mount cover (Cat. No. 800G-APMC) CML 17ATEX1118X IECEx CML 17.0056X UL-BR 14.0568X GYJ18.1084X

Bulletin 800G c-UL-us, Class I Div 2

  • ATEX Certified (older standard revisions)
  • cULus Listed — File No. E10314; Guide Nos. NOIV, NOIV7, NWFN, NWFN7

Standards Compliance

  • CAN/CSA E60075-1
  • CAN/CSA E60075-7
  • CSA C22.2 No. 14
  • CSA C22.2 No. 213
  • EN/IEC 60079-0
  • EN/IEC 60079-1
  • EN/IEC 60079-7
  • EN/IEC 60079-31
  • EN/IEC 60947-5-1
  • UL 508
  • UL 1604
  • UL 60079-1
  • UL 60079-7

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.