Lifeline 5 Cable Pull Switches

Our Bulletin 440E Lifeline™ 5 Cable Pull Switches are microprocessor-based solutions that bring advanced features and diagnostics that help enhance safety and improve productivity. These switches offer features and functions that simplify setup and allow for more efficient maintenance and troubleshooting. Our Lifeline 5 switches are designed for various applications from general material handling to harsh food and beverage environments.

Bulletin 440E Lifeline 5 Cable Pull Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Includes an electronic rope monitoring system that monitors the cable span and compensates for thermal expansion
  • Offers rugged stainless steel (IP69K) or die cast aluminum (IP66) housings with optional e-stop button
  • Supports long cable spans up to 100 m span (328 ft.)
  • Provides wide operating temperature range -20...75° C (-4 to 167° F)
  • Offers LED operating status indicators (visible from a wide 270°) that provide diagnostics for switch and tensioning setup
  • Includes M12 5-pin connector for direct connection or M12 8-pin connector for series connection while maintaining the highest level of safety

Additional Information

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE Marked for all applicable directives
  • cULus (UL 508)
  • TÜV

Safety Classification

  • PLe Cat 4 according to EN ISO 13849-1, SIL CL3 per IEC 62061 and IEC 61508
  • The intent of the operational functionality that is required by EN ISO
    13850 and IEC 60947-5-5 is achieved by using electronic technology.

Functional Safety Data

Standards Compliance

  • EN ISO 12100
  • IEC 60947-5-1
  • IEC 60947-5-5
  • ISO 13850

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Our Bulletin 440E Lifeline™ 5 Cable-Pull Switches support applications that require uninterrupted access to an e-stop, and include:

  • Material Handling Equipment
  • Distribution Centers
  • Food and Beverage