Lifeline 3 Cable Pull Switches

Our Lifeline™ 3 Cable Pull Switches are cable (rope) operated emergency-stop devices designed to meet the stringent requirements of ISO 13850 (Safety of Machinery—Emergency Stop Equipment). The Lifeline 3 system can be installed along or around awkward machinery and provides a constant-access emergency-stop facility.

Bulletin 440E Lifeline 3 Cable Pull Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Switches up to 30 m (98 ft) span
  • Universal mounting and operation
  • Switch lockout on cable pulled and cable slack
  • Cable-status indicator on switch lid
  • Industry standard fixing centers to DIN/EN 50041
  • Quick disconnect styles available

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CCC
  • CE Marked for all applicable directives
  • cULus
  • TÜV

Safety Classification 

  • Cat. 1 device per EN 954-1
  • May be suitable for use in Cat 3 or Cat 4 systems depending on the architecture and application characteristics 

Functional Safety Data

  • B10d: > 2 x 106 operations at min. load
  • PFHD: < 3 x10-7
  • MTTFd: > 385 years
  • May be suitable for use in performance levels Ple or Pld systems (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on the architecture and application characteristics 

Standards Compliance

  • EN ISO 12100
  • IEC 60947-5-1
  • IEC 60947-5-5
  • ISO 13850

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.