Micro870 Programmable Logic Controller Systems

Our Bulletin 2080 Micro870® Programmable Logic Controllers are designed for large standalone machine control applications that require flexible communications and greater I/O capabilities. These controllers support up to 304 I/O points with high performance I/O, interrupts, and Pulse Train Output (PTO) motion plus embedded Ethernet port and Bulletin 2085 expansion I/O modules.

Bulletin 2080 Micro870 Programmable Logic Controller Systems
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Offers 24-point controller
  • Offers 280 KB memory that supports up to 128 KB user data and up to 20,000 program steps
  • Includes 100 kHz high-speed counter (HSC) inputs on 24V DC models
  • Provides embedded communications via USB programming port, non-isolated serial port (for RS-232 and RS-485 communications) and Ethernet port
  • Supports up to three Micro800plug-in modules
  • Supports up to eight expansion I/O modules and up to 304 I/O points
  • Provides embedded motion capabilities by supporting as many as two axes with PTO
  • Communicates via EtherNet/IP™
  • Operates in -20…65 °C (-4…149 °F) temperatures
  • Supports microSD™ card for program transfer, datalog, and recipe management through plug-in module

Additional Information

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • c-UL-us Listed Class 1, Div 2
  • CE
  • C-Tick
  • KC

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use our Connected Components Workbench software with Microsoft Visual Studio® technology to program your Micro870® controllers.

Learn More

Additional software products are available from Rockwell Software.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Firmware — Obtain firmware for your Micro870® controllers from the Product Compatibility & Download Center.
  • Sample Code Library — Retrieve samples of code that have been developed by other users and post code that others might find helpful.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our Micro870® controllers include:

Learn more about typical applications for Micro870 controllers from the Micro870 Controllers Applications video. DE, EN, ES, FR, IT, JA, KO, PT, ZH

Programmable Controller Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Programmable Controller products in their applications.