Micro850 Programmable Logic Controller Systems

Our Micro850® Programmable Logic Controller Systems are designed for larger stand-alone machine control applications that require flexible communications and greater I/O capabilities. These controllers support up to 132 I/O points with high performance I/O, interrupts, and PTO motion plus embedded Ethernet and 2085 expansion I/O.

Bulletin 2080 Micro850 Programmable Logic Controller Systems
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Offers 24-point and 48-point controllers
  • Includes 100 kHz speed high-speed counter (HSC) inputs on 24V DC models
  • Provides embedded communications via USB programming port, non-isolated serial port (for RS-232 and RS-485 communications) and Ethernet port
  • Supports up to five Micro800™ Plug-in Modules
  • Supports up to four Micro850® Expansion I/O Modules, up to 132 I/O points
  • Provides embedded motion capabilities by supporting as many as three axes with Pulse Train Outputs (PTO)
  • Communicates via EtherNet/IP™
  • Operates in -20…65 °C (-4…149 °F) temperatures
  • Supports microSD™ card for program transfer, datalog, and recipe management through plug-in module

Additional Information

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use our Connected Components Workbench software with Microsoft Visual Studio® technology to program your Micro850® controllers.

Learn More

Additional software products are available from Rockwell Software.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Firmware — Obtain firmware for your Micro850® controllers from the Product Compatibility & Download Center.
  • Sample Code Library — Retrieve samples of code that have been developed by other users and post code that others might find helpful.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our Micro850® controllers include:

Programmable Controller Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Programmable Controller products in their applications.