With a nano-sized footprint, our Bulletin 2080 Micro810® Programmable Logic Controller Systems function as smart relays with high-current relay outputs, but with the programming capabilities of micro-PLCs. These controllers support 12 I/O points with 4 high current relay outputs (8A) for smart relay applications.

| Title | Number | Download |
|---|---|---|
| Micro800 Programmable Controllers Family Selection Guide | 2080-SG001 | DE| EN| ES| FR| IT| KO| PT| ZC| ZH |
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Use Connected Components Workbench software with Microsoft Visual Studio® technology to program your Micro810® controllers.
Additional software products are available from Rockwell Software.
| Title | Number | Download |
|---|---|---|
| Micro800 Family of PLCs Brochure | 2080-BR001 | CS| DA| DE| EN| ES| FR| IT| JA| KO| NL| PL| PT| SV| TR| ZC| ZH |
| Micro810 Programmable Logic Controller Product Profile | 2080-PP001 | CS| DE| EN| ES| FR| IT| KO| PT| ZC| ZH |
| Micro800 Programmable Controllers Selection Guide | 2080-SG001 | DE| EN| ES| FR| IT| KO| PT| ZC| ZH |
| Micro800 Programmable Controllers General Instructions | 2080-RM001 | DE| EN| ES| FR| IT| PT| ZH |
| Micro800 External AC Power Supply Installation Instructions | 2080-IN001 | DE| EN| ES| FR| IT| KO| PT| ZC| ZH |
| Micro810 12 Point Programmable Controllers Installation Instructions | 2080-IN006 | DE| EN| ES| FR| IT| KO| PT| ZC| ZH |
| Micro810 Programmable Controllers User Manual | 2080-UM001 | EN| ZH |
| More Micro800 Controller publications in Literature Library | All Languages | |
Browse Literature Library where you can search for additional technical and commercial publications in more languages.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Typical applications for our Micro810® controllers include:
Programmable Controller Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® programmable controller products in their applications.