Our ControlLogix® 5570 Controllers are available in standard, safety, extreme temperature, and On-Machine models suitable for process, motion, discrete, and high-availability applications. As part of our Integrated Architecture™ system, these controllers use the Studio 5000 Automation Engineering & Design Environment™ and common network protocols. These high-performance controllers provide a common control engine with a common development environment for all control disciplines.
On-Machine Controllers
GuardLogix Safety Controllers
Extreme Environment Controllers
Feature |
5580 Controllers |
5570 Controllers |
Performance |
5x-20x (Compared to a ControlLogix 5570 controller) |
2x (Compared to a ControlLogix 5560 controller) |
Embedded Ethernet Port | 1 gigabit (Gb) | No |
Local Programming Port | USB | USB |
Energy Storage Module (ESM) Included | Yes | Yes |
Onboard Display Included | Yes | Yes |
Supported in Studio 5000 Automation Engineering & Design Environment™ | Yes | Yes |
Non-volatile Memory | Secure Digital card | Secure Digital card |
Max. User Memory | 40 MB | 32 MB |
Max. I/O Points | 128,000 digital; 4,000 analog | 128,000 digital; 4,000 analog |
Our Integrated Architecture Solutions provide the foundation to drive plant-wide optimization efficiently and effectively, and enable you to respond competitively to the economy and changes in consumer demand.
The What You Need to Know About Learning Logix blog and podcast series teaches experienced and new users of ControlLogix® controller systems how to use our controllers and software for maximum benefits.
5560 ControlLogix Standard Controllers
5560 GuardLogix Safety Controllers
5560 ControlLogix Extreme Environment Controllers
5570 ControlLogix Standard Controllers
5570 GuardLogix Safety Controllers
5570 ControlLogix Extreme Environment Controllers
5570 Armor GuardLogix On-Machine Safety Controller
For TÜV and SIL certification details, see the Safety Certificates and SIL link.
To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Use RSLogix 5000 programming software (5560 Controllers) or the Studio 5000 Logix Designer software (5570 Controllers) from Rockwell Software® to design and configure your ControlLogix® or GuardLogix® system.
The controllers and modules you select, along with your network configuration, determine what additional software packages you need to configure and program your system. Additional required software may include RSNetWorx configuration software and RSLinx communication software.
Additional software products are available from Rockwell Software.
Browse Literature Library where you can search for additional technical and commercial publications in more languages.
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Our ControlLogix® controllers offer the memory, speed, and processing capabilities to meet the demands of basic plant floor applications to high-performance process and motion applications.
For process applications, these controllers:
For motion applications, these controllers:
For discrete applications, these controllers:
Programmable Controllers Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® programmable controllers in their applications