Vector-duty AC Motors

Bulletin CM203 Vector-duty Motors are vector class laminated steel or aluminum frame AC motors, 5...1000 Hp.

CM203 Vector-duty AC Motors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • 230/460V AC
  • 850...3550 rpm
  • Variable speed ranges of CT1000:1
  • Various enclosures
  • Insulation system made of Class H materials
  • Frame constructed of laminated steel or aluminum
  • Encoder-capable
  • IP23, IP44 environment rating

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources