NEMA Feed-Through Wiring Contactors for Motor Loads

Bulletin 500F AC contactors (open type) are available in feed-through wiring construction from NEMA size 0…5. Line terminals are at the top of the device and load terminals at the bottom. You can use these contactors to switch AC motor loads where overload protection is not required or is provided separately. You can operate our contactors remotely using pilot devices, such as push buttons, selector switches, timers, relays, or temperature switches.

Bulletin 500F NEMA Feed-Through Wiring  Contactors for Motor Loads
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

Bulletin 500 AC contactors

  • Modular components in a single carton
  • Top wiring for motor loads
  • Enclosure ratings: NEMA Type 1, 3R/12, 4/4X stainless steel and bolted 7 and 9, and 3R, 7 and 9

Bulletin 500 NEMA Enclosed Contactors

  • Color coded snap-in wiring
  • Top wiring for motor loads
  • NEMA Size 00…2

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE Marked for all applicable directives
  • CSA Certified — LR1234
  • UL Listed — File No. E3125; Guide No. NLDX

Standards Compliance

  • ABS 4/5.115 — American Bureau of Shipping
  • CSA C22.2 No.14
  • EN/IEC 60947-4-1
  • IEEE 45
  • NEMA/EEMAC ICS 2
  • UCSG 46 CFR 111.70
  • UL 508

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.