IntelliCenter Integration Unit

Our IntelliCENTER® Integration Unit delivers a common experience when you communicate with devices over the IEC 61850 standard. You can use the integration unit to unify power and process systems within the Logix and FactoryTalk® environments to create one operating environment. The IntelliCENTER IEC 61850 Integration Unit, the standard hardware aspect of the Intelligent Packaged Power solution, is only available in North America.

IntelliCenter Integration Unit
  • Overview
  • Documentation
  • Resources

Features

  • Uses standard hardware and software to bring IEC 61850 traffic into Logix architecture which delivers ease-of-use
  • Contains a ProSoft gateway for communication bridging
  • Consists of a Stratix® 5700 switch for aggregation of device connections and segmentation
  • Includes a ControlLogix® or CompactLogix™ controller rack
  • Includes options for PanelView™ terminal for data representation
  • Contains a Stratix Security Appliance if unsecured upstream connections are required
  • Offers faceplates to help verify the appropriate device for your application and deliver a common user interface

Additional Information

Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.

Documentation

TitleNumberDownload
IntelliCENTER Integration Unit Product Profile 3300A-PP001
IntelliCENTER IEC 61850 Integration Unit Specifications Technical Data3300A-TD001
IntelliCENTER IEC 61850 Integration Unit Installation Instructions3300A-IN001
Integrated Power and Automation Architecture DrawingsIASIMP-QR006
Integrated Power and Automation Reference Manual3300A-RM001
Rockwell Automation Library of Electrical Protection DevicesPROCES-RM011

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software Updates

Configuration & Selection Tools

  • CENTERLINE Builder Tool — Use CENTERLINE® Builder to design your CENTERLINE MCC line up. This tool allows you to enter general MCC setup information with key characteristics, add units, and create the MCC design. The tool generates a layout drawing, single-line diagram, and typical schematic drawings customized to your project requirements. (Sign-in required).

Other Resources

  • Cost Savings Calculator — This tool shows you the cost benefits of selecting a smart networked motor control solution compared to a traditional hardwired solution.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.