IEC OneGear 7700 Soft Starters

The OneGear™ product line is the next generation of medium voltage motor control specifically designed to meet a variety of global standards. OneGear products offer greater motor control center and power control center options for full voltage and solid-state reduced voltage applications while supporting operating voltages up to 15 kV.

IEC OneGear 7700 Medium Voltage Soft Starters
  • Overview
  • Specifications
  • Documentation
  • Resources

Features

  • Provides vacuum contactor and circuit breaker switching technology
  • Includes 1...15 kV class control and distribution equipment
  • Provides compartmentalized construction
  • Includes optional arc-resistant cabinet

Additional Information

  • Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.

Certifications

  • IEC 62271-200 (formerly IEC60298), IEC 62271-1 (formerly IEC60694) & IEC 60470
  • EN 61000, EN 60204-11, GB 3906 (China) — pending
  • GOST 14693-90 (Russia) — pending
  • NBR 6979 & 10478 (Brazil) — pending

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Please work with your local Rockwell Automation representative to select the best solution for your application needs.