NEMA CENTERLINE 1500 Soft Starters

The medium voltage SMC™ Flex controllers furnish, as standard, a full range of starting and stopping methods for a variety of applications. Its unique control options offer enhanced motor starting and stopping capabilities to satisfy your most demanding applications.

NEMA CENTERLINE 1500 Medium Voltage Soft Starters
  • Overview
  • Specifications
  • Documentation
  • Resources

Features

Standard Control Module

  • Soft start with selectable kickstart
  • Soft stop
  • Current limit start with selectable kickstart
  • Linear speed acceleration with selectable kickstart (requires motor tachometer)
  • Linear speed deceleration (requires motor tachometer)
  • Dual ramp with selectable kickstart
  • Full voltage
  • Preset slow speed

Optional Control Module & Communication

  • Pump control (eliminates water hammer) includes separate start and stop profiles
  • Standard communication options such as DeviceNet™, ControlNet™, Ethernet, Remote I/O, RS485/DF1, and Profibus DP

Standard Features of SMC Flex Controller

  • Electronic motor overload protection
  • Metering
  • Built-in DPI communications
  • Two-line, 16-character backlit LCD display
  • Keypad programming
  • Three programmable auxiliary contacts

Complete Package

  • Quick shipment of several standard configurations
    • Bulletin 1560E retrofit controller
    • Bulletin 1562E combination controller
  • Available with optional equipment
    • Power factor correction capacitors
    • Specialty meters, transducers and relays
  • Ready for immediate installation
  • Complete installation documentation
  • Built to Rockwell Automation quality standards and ISO9001:2000
  • Fully load tested with a three-phase MV motor

Additional Information

  • Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.

Specifications

TitleNumberDownload
Medium Voltage Smart Motor Controllers (SMC) Specification Guide1560E-SR022

Certifications

  • CSA
  • ANSI
  • IEEE
  • NEC
  • OSHA
  • IEEE 519-1992
  • IEEE C37.20.7, Type 2B
  • NEMA
  • UL
  • European Directives for Safety and EMC

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
OEM Products: Medium Voltage Applications1503-BR010
IntelliCENTER Technology with EtherNet/IP BrochureMCC-BR003
Medium Voltage Controllers Selection Guide1500-SG001
CENTERLINE 1500 Motor Control Center with IntelliCENTER Technology Using an EtherNet/IP Network1500-TD001

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Other Resources

Please work with your local Rockwell Automation representative to select the best solution for your application needs.