IEC Standard Contactors

Our Bulletin 100-C offers space-saving, high-performance design in 9...97 A contactors. These low power consumption contactors are designed to control motors and other loads.

IEC Standard Contactors
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Meets IEC, UL, and CSA standards requirements
  • Offers common accessories for all contactor sizes
  • Includes reversible coil terminations (line or load side)
  • Provides IP2X finger protection
  • RoHs compliant
  • Includes built-in surge suppression with DC coils
  • Provides front and side mounting of auxiliary contacts
  • Includes electronic and pneumatic timing modules
  • Includes space-saving coil-mounted control modules
  • Provides reversible coil terminations (line or load side)

Build Smaller, More Energy Efficient Panels with Our New Bulletin 100-E IEC Large Contactors

Our new contactors simplify motor control and improve energy efficiency:

  • Only four coil options the contactors enable control AC or DC control voltages from 24 to 500 volts
  • 40 percent average reduction in coil consumption
  • Average 25 percent narrower than equivalent Bulletin 100-D and 100-G contactors

Learn More

  • Read the Press Release
    Rockwell Automation announces the release of the Allen-Bradley Bulletin 300 NEMA contactors and Bulletin 100-E IEC contactors to help machine builders design smaller, more energy-efficient panels.
  • Download the Migration Guide
    With your goals in mind, we've developed a migration strategy that will allow you to quickly and easily migrate from 100-D and 100G contactors to 100-E contactors.
  • See the Advantages
    See the advantages of the new Bulletin 100-E IEC Large Contactors in this overview video.
  • Learn How to Cut Costs
    Modern contactors are designed to offer cost savings that you should be considering when trying to cut cost for your panel. Read this blog about cost implications of contactor selection.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE Marked for all applicable directives
  • cULus Listed (File No. E3125, Guide NLDX)
  • cULus Listed (File No. E3125, Guide NLDX7)
  • CCC
  • Suitable for use with IE3 Motors (IEC 60034-30)

Standards Compliance

  • UL 508/UL 60947-4-1
  • CSA C22.2 No.14/CAN/CSA C22.2 No. 60947-4-1
  • EN/IEC 60947-4-1
  • EN/IEC 60947-5-1
  • Meets the material restrictions for European Union RoHS Directive 2011/65/EU
  • IEC 60947 Type "2" Coordination

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.