IEC Miniature Contactors

Our Bulletin 100-K IEC Miniature Contactors are designed for commercial and light industrial applications where panel space is at a premium. These miniature devices, at 45 mm wide, are shallower and have fewer panel depth requirements than standard IEC contactors. The Bulletin 100-K Miniature Contactors are the replacement line for the Bulletin 100-M Contactor family.

Bulletin 100-K IEC Miniature Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Compact size
  • Same dimensions for AC and DC
  • Full-voltage non-reversing and reversing contactors
  • 5, 9, and 12 A contactors rated at 690V
  • IP2X finger protection
  • Optional integrated surge suppressor
  • Compatible with Bulletin 193-K bimetallic overload relay
  • Mirror contacts per IEC 60947-4-1 and mechanically linked contacts per IEC 60947-5-1 on main unit

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE Marked
  • cULus Listed (File No. E41850, Guide NLDX, NLDX7)
  • CCC
  • Suitable for use with IE3 Motors (IEC 60034-30)

 

Standards Compliance

  • CSA 22.2, No. 14
  • UL 508
  • EN 50205 (100-C)
  • EN/IEC 60947-4 (100-C)
  • IEC 60947-4-1 Annex F — Mirror Contacts (100-C)
  • IEC 60947-5-1 Annex L — Mechanically Linked Contacts (100-C)
  • Meets the material restrictions for European Directive 2002/95/IEC-EU-RoHS (100-C)
  • IEC 60947-4-1 (100S-D)
  • IEC 60947-4 Annex F (100S-D)
  • IEC 60947 Type “2” Coordination (100S-D)

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.