Kinetix 5700 EtherNet/IP Servo Drives

Our Bulletin 2198 Kinetix® 5700 Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications. The Kinetix 5700 servo drive can help reduce commissioning time and improve machine performance. It offers the simplicity, power, and space savings you need to help get your machine up and running faster.

Bulletin 2198 Kinetix 5700 EtherNet/IP Servo Drives
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

Kinetix 5700 Servo Drives

  • Features dual axis modules
  • Provides a large 1.6 to 112kW power range
  • Controls servo and induction motors
  • Supports a wide range of feedback types
  • Offers an innovative snap-fit bus system
  • Reduces wiring with single cable technology
  • Delivers power density for reduced cabinet space
  • Includes dual ethernet ports to support linear and device level ring topologies
  • Uses Load Observer real-time tuning technology
    • Helps save time by mitigating the need for tuning each axis
    • Automatically compensates for unknown mechanics, and compliance, such as in belts, flexible couplings, and shafts
    • Automatically adjusts for applications where inertia varies during operation
    • Enhances machine performance
  • Offers integrated advanced safety
    • Mitigates the need to wire the drive for safety separately
    • Reduces overall system wiring, saves time and money in installation and helps remove potential points of failure, thus resulting in less downtime and troubleshooting
    • Provides the capability to change the safety zoning and configurations, without needing to rewire the devices physically
  • Offers defense-in-depth to address different types of physical and electronic threats

Kinetix 5700 Regenerative Bus Supply

  • Leverages EtherNet/IP to enable monitoring of energy usage
  • Provides direct energy cost savings by regenerating excess energy
  • Performs common DC bus voltage regulation across entire AC input voltage range
  • Reduces installation costs and cabinet space with integrated LC filter
  • Offers defense in depth to address different types of physical and electronic threats

Additional Information

  • Kinetix 5700 Integrated Motion in EtherNet/IP Servo Drive — Watch our video to learn more about the benefits of choosing a Kinetix 5700 servo drive. DE, EN, ES, FR, IT, JA, KO, PT, ZC, ZH

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • C-Tick
  • CE Marked
  • cULus Listed
  • KC
  • ODVA
  • OSHA

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Configure your Kinetix® 5700 servo drives with Studio 5000 Logix Designer environment from Rockwell Software®.

Learn More

Additional software products are available from Rockwell Software.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for Kinetix® 5500 Servo Drives include:

  • Automotive & Tire Building Machines
  • Beverage
  • Blown Film Machines
  • Coating Machine
  • Consumer Products
  • Converting Print & Web-narrow Web Press
  • Diaper Machine
  • Die Cutter
  • Food
  • Tissue Converting Machines
  • Wind, Rewind, Unwind

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® Motion Control products in their applications.