Kinetix EtherNet/IP Indexing and Standalone Servo Drives

Our Kinetix® indexing and standalone servo drives help reduce machine complexity by offering the appropriate level of control you need. From low power applications to more traditional servo solutions, select the right  drive for your control needs, axis count, communication network of communication and safety.

Bulletin 2198 Kinetix 5100 Servo Drives

Kinetix 5100 Servo Drives

Our Bulletin 2198 Kinetix® 5100 Servo Drives provide a scalable option for servo solution in a single product. This drive offers an extended power range solution to 15kW to support stand-alone, Micro 800, or Logix controlled applications. Kinetix 5100 drives come with standard inputs and outputs, different mode of controls, plus Safe Torque Off and dual port EtherNet/IP for various network topologies.


Bulletin 2097 Kinetix 300 EtherNet/IP Indexing Servo Drives

Kinetix 300 EtherNet/IP Indexing Drives

Our Bulletin 2097 Kinetix® 300 EtherNet/IP™ Indexing Servo Drives let you standardize on a single communication network for easier commissioning, configuration, and startup. Integrate your entire control solution over EtherNet/IP-including HMI, controllers, I/O and motion-while maintaining reliable, high-speed connectivity.


Bulletin 2071 Kinetix 3  Component Servo Drives

Kinetix 3 Single-Axis Component Drives

Our Bulletin 2071 Kinetix® 3 Component Servo Drives apply the appropriate level of control to a low-power application without the complexity of traditional servo solutions. With its compact design, the drive is ideal for small machines requiring less than 1.5 kW and as much as 12.55 N-m of instantaneous torque. When you incorporate this drive into a Connected Component solution, the Connected Component Accelerator Toolkit may reduce design and commission time, in addition to providing CAD drawings, electrical layouts and sample code.