Kinetix 3 Single-Axis Component Servo Drives

Our Bulletin 2071 Kinetix® 3 Component Servo Drives apply the appropriate level of control to a low-power application without the complexity of traditional servo solutions. With its compact design, the drive is ideal for small machines requiring less than 1.5 kW and as much as 12.55 N-m of instantaneous torque. When you incorporate this drive into a Connected Component solution, the Connected Component Accelerator Toolkit may reduce design and commission time, in addition to providing CAD drawings, electrical layouts and sample code.

Bulletin 2071 Kinetix 3  Component Servo Drives
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Input volt range of 170…264V AC single and three-phase
  • Continuous power output of 0.05 W…1.5 kW
  • Automatic motor recognition and gain settings
  • Cost-effective motion control solution for smaller, low-axis count applications
  • Modbus-RTU serial communications for changing drive parameters during runtime
  • Integrates with Connected Component Building Blocks to perform indexing operations for up to three axes
  • Flexible command interfaces including digital I/O, analog, pulse train and Modbus-RTU
  • Configurable with UltraWare software

Kinetix Indexing and Standalone Servo Drives

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE
  • C-Tick
  • c-UL-us

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Learn More

Additional software products are available from Rockwell Software.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

Applications

Typical applications for Kinetix® 3 Servo Drives include:

  • Intermittent form fill and seal
  • Indexing tables
  • Laboratory automation equipment
  • Medical technology and manufacturing
  • Solar panel tracking
  • Light manufacturing
  • Electronics assembly
  • Semiconductor processing

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley motion control products in their applications.