Electrically & Mechanically Held Multi-Pole Lighting Contactors

Bulletin 500LG Electrically and Mechanically Held Multi-Pole Lighting Contactors feature a modular compact design and easy installation. The contacts switch ballast (fluorescent or HID), tungsten, and general use loads. These contactors have a standard base for all configurations, continuously rated interchangeable coils, and allow switching low level circuits to 12V, 5 mA.

Bulletin 500LG Electrically & Mechanically Held Multi-Pole Lighting Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Rated up to 30 A, 600V AC
  • Available with up to 12 poles (maximum of 8 N.C.)
  • Common footprint across all forms
  • Finger-safe and back-of-hand safe power terminals
  • Contact poles are field convertible from N.O. to N.C./N.C. to N.O.
  • May be applied to UL 67 Listed panelboards

Multi-Pole Lighting Contactors

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

cULus Listed — File No. E14843; Guide No. NRNT, NRNT7

Standards Compliance

  • CE Marked
  • CSA C22.2, No. 14
  • IP1X, IP2Xt
  • RoHS Compliant
  • UL 508A

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.