Top Wiring Permanent Magnet Latching Lighting Contactors

Our Bulletin 500LP Top Wiring Permanent Magnet Latching Lighting Contactors are used to switch the current to incandescent filament, fluorescent, mercury arc lamps, capacitors, and other non-motor and lighting loads. These contactors are offered with 110/120 VAC control voltage.

Bulletin 500LP Top Wiring Permanent Magnet Latching Lighting Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Includes NEMA sizes to 300 A
  • Includes 3-pole configurations
  • Offers 4-pole configurations with power pole kit
  • Offers only 110/120 VAC control voltage

Feeder Disconnect Lighting Contactors

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

CSA Certified — LR1234
UL Listed — File No. E14843, Guide No. NRNT

Standards Compliance

  • CSA C22.2, No.14
  • NEMA/EEMAC ICS 2
  • UL 508

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Feeder disconnect type lighting contactors are used for turning large blocks of lights on and off.

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.