Feed-Through Wiring Feeder Disconnect Lighting Contactors

Bulletin 500FL Feed-through Wiring Electrically Held Lighting Contactors control large blocks of lights. Use these electrically held contactors to switch the current to incandescent filament, fluorescent, mercury arc lamps, capacitors, and other non-motor loads. Not suitable for use on sign flashers.

Bulletin 500FL Feed-Through Wiring Feeder Disconnect Lighting Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Feed-through wiring
  • For non-motor loads, lighting, heating
  • NEMA sizes to 300 A
  • 2- and 3-pole configurations

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE Marked
  • CSA Certified — LR1234
  • UL Listed — File No. E14843, Guide No. NRNT

Standards Compliance

  • ABS 4/5.115 — American Bureau of Shipping
  • CSA C22.2, No.14
  • EN/IEC 60947-4-1
  • IEEE 45
  • NEMA/EEMAC ICS 2
  • UCSG 46 CFR 111.70
  • UL 508

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Feeder disconnect type lighting contactors are used for turning large blocks of lights on and off.

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.