Combination Lighting Contactors with Disconnect Switch

Bulletin 502L Combination Lighting Contactors with Disconnect Switch combine switching and over-current protection in the same enclosure. These contactors consist of a Bulletin 500L 3-pole lighting contactor and a disconnect switch (fused or non-fused) mounted in a common enclosure.

Bulletin 502L Combination Lighting Contactors with Disconnect Switch
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Includes current ratings 15…300 A
  • Offers fusible or non-fusible disconnect switch
  • Includes painted metal enclosures: Type 1, Type 3R/4/12
  • Includes stainless steel enclosures: Type 4/4X
  • Includes non-metallic enclosures: Type 4/4X
  • Offers a wide variety of factory modifications

Combination Lighting Contactors

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • cULus Listed — File No. E54866; Guide No. NITW, NITW7

Standards Compliance

  • CSA C22.2, No. 14
  • UL 508A

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Combination lighting contactors may be used for:

  • Industrial, highway, and area lighting applications
  • Applications where a lighting circuit may have to be disconnected for periodic maintenance

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.