CompactBlock Guard Safety I/O Modules

Bulletin 1791DS and 1791ES CompactBlock™ Guard I/O™ modules provide the advantages of distributed I/O for safety systems. These modules work with safety controllers that communicate on DeviceNet™ or EtherNet/IP™ networks using CIP™ Safety. CompactBlock Guard Safety I/O is optimized to work with GuardLogix®, and SmartGuard™ controllers.

Bulletin 1791 CompactBlock Guard Safety I/O In-Cabinet Block Modules
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes TÜV certification as a system with GuardLogix® and SmartGuard™ 600 controllers
  • Supports both standard and safety control
  • Includes 24V DC I/O circuits with built-in power supply
  • Offers point-level diagnostics for troubleshooting of all input and output circuits
  • Includes removal and insertion under power (RIUP), when following appropriate safety practices
  • Offers DIN-rail mounting and removable terminals for easy installation and maintenance
  • Includes common power and I/O wiring
  • Offers additional standard solid-state outputs for any unused safety inputs
  • Compatible with Allen-Bradley® Guardmaster® safety devices

1791ES CompactBlock Guard I/O 2-Channel Encoder Feedback Module

  • Compatible with GuardLogix 5580 and Compact GuardLogix 5380 controller
  • Supports Incremental and Absolute Encoder Feedback such as Sine/Cosine, AqB, SSI directly into the Safety Task
  • Supports for programming of dynamic direction, position, and velocity setpoints
  • Rated for single and dual Channel configurations
  • Includes two RJ45 ports for fault-tolerant EtherNet/IP based network topologies such as Linear and Device Level Ring Topologies
1791DS CompactBlock™ Guard I/O™ for DeviceNet
  • Compatible with safety controllers that communicate on DeviceNet™ using CIP™ Safety
  • Includes 4…16 single-channel safety inputs and 4…16 standard pulse test outputs
  • Some blocks include four or eight safety solid-state outputs, single- or dual-channel or four single-channel safety relay outputs

1791ES CompactBlock Guard I/O for EtherNet/IP

  • Compatible with safety controllers that communicate on EtherNet/IP™ using CIP Safety
  • Includes single- or dual-channel safety inputs (16 single/8 dual or 8 single/4 dual) and 8 or 16 standard pulse test outputs
  • Some blocks include four dual-channel safety outputs

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Distributed I/O, In-Cabinet Block

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

DeviceNet blocks

  • UL
  • CE
  • C-Tick
  • CSA
  • UL Class I Div 2 Hazardous
  • UL NRGF
  • ODVA Conformance
  • TÜV certified for functional safety up to SIL 3, Cat. 4, PLe

EtherNet/IP blocks

  • c-UL-us
  • CE
  • C-Tick
  • CSA
  • UL Class I Div 2 Hazardous
  • UL NRGF
  • EtherNet/IP
  • TÜV and UL certified for functional safety up to SIL 3, Cat. 4, PLe

EtherNet/IP Encoder Feedback Module

  • EtherNet/IP Encoder Feedback Module
  • c-UL-us
  • CE
  • RCM
  • KCC
  • UL NRAQ/NRAQ7
  • EtherNet/IP
  • TÜV and UL certified for functional safety up to SIL 3, Cat. 4, PLe

CompactBlock Guard I/O modules are available in IP20 (in-cabinet) form factor.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Electronic Data Sheets — Find DeviceNet™, ControlNet™, EtherNet/IP™, and network-independent EDS files.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.