PanelView Plus 7 Graphic Terminals

Our Bulletin 2711P PanelView™ Plus 7 Graphic Terminals are available in standard and performance versions and offer display sizes from 4...19 in. with widescreen options. You can use FactoryTalk® View Machine Edition to build your application and help simplify configuration and strengthen your Integrated Architecture solution. These terminals include Ethernet connectivity and enable you to monitor applications from remote locations with VNC connectivity.

Bulletin 2711P PanelView Plus 7 Graphic Terminals
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Uses Windows CE 6.0 standard features and color TFT LCD, 18-bit color graphics
  • Monitors applications from a remote location with VNC connectivity
  • Uses an SD card to copy and restore the operator interface quickly
  • Includes email and texting notification capabilities
  • Includes 512 MB RAM and 512 MB nonvolatile memory (approximately 80 MB free user memory)

Standard Version

  • Offers display sizes from 4...15 in. with wide screen and keypad options
  • Offers 50 screens (25 replace and 25 on-top faceplate screens) and 500 alarms when used with FactoryTalk® Machine Edition 9.0 software with connection to one controller
  • Offers Ethernet 1 x RJ45 10/100 MB Auto-MDI/MDI-X with IEEE 1588 support
  • Features single or DLR Ethernet ports for network connectivity

Performance Version

  • Offers display sizes from 7...19 in. with wide screen and keypad options
  • Includes video playback support which provides advanced user help capabilities
  • Includes RDP client feature to create thin client terminals
  • Features Ethernet ports that support DLR, linear, or star network topologies
  • Includes option for hygienic stainless steel 304 bezel
  • Includes option for conformal coating on 9 in. and 12 in. DC touch-only displays

Stainless Steel Performance Version

  • Offers brandless display sizes in 9 in. and 12 in.
  • Features stainless steel 304 bezel
  • Includes replaceable blue food-grade silicone gasket
  • Offers conformal coating
  • Features NSF certification - See the story
  • UL IP69 rated and tested to IP69K according to ISO 20653

ArmorView Plus 7 Version

  • Offers 12 in. display size in a fully enclosed panel
  • Features IP66 protection for a cabinet-free HMI solution
  • Includes option to individually customize buttons and switches
  • Features options to increase flexibility, including orientation mount options from either a swing arm, pedestal, or fixed surface

Additional Information

Watch this video to learn more about our PanelView Plus 7 products.

Make the most of your PanelView™ HMI and FactoryTalk® View ME software with our tips and tricks videos:

ThinManager Thin Client Software — Learn how our ThinManager Thin Client Management Software can enhance your products and help deliver application flexibility and efficiency.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • ATEX Zone 2, 22 (Standard only)
  • INMETRO Zone 2, 22 (Standard only)
  • CE (EMC)
  • CE (LVD)
  • cULus Listed Class I, Division 2, Groups A, B, C and D (all terminals); Class II, Division 2, Groups F and G (Standard only); Class III (Standard only)
  • EAC (Standard only)
  • KC
  • RCM or RMS
  • RoHs

 

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Program your PanelView™ Plus 7 graphic terminals using FactoryTalk View Studio Machine Edition software from Rockwell Software.

Learn More

Additional software products are available from Rockwell Software.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources

  • Firmware Updates — Log in to get support for firmware updates.
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Sample Code Library — Retrieve samples of code that have been developed by other users and post code that others might find helpful.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.