PanelView Plus 6 Graphic Terminals

Our Bulletin 2711P PanelView™ Plus 6 Graphic Terminals let you monitor, control, and display application status information graphically. These terminals offer the open-platform flexibility of the Windows® CE operating system. They are available in 4…15 in. standard display sizes. FactoryTalk® View Studio Machine Edition software lets you program all of your PanelView Plus 6 graphic terminals.

Bulletin 2711P PanelView Plus 6 Graphic Terminals
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Provides significant improvements over the PanelView™ Plus 400 graphic terminals
    • Processor speed increased from 350 MHz to 1 GHz
    • Screen transition rate is up to 70% faster
    • System memory increased from 64MB RAM to 256MB RAM
    • Flash storage space increased from 64MB to 512MB
    • Includes 80MB nonvolatile storage for applications
    • Increased illumination of LED back-light displays
    • Greater connectivity to a variety of peripherals such as printers, mice, and keyboards
  • Supports ActiveX® Controls
  • Integrates with third-party software such as Microsoft® Internet Explorer® and Microsoft Office Viewers
  • Supports remote connectivity (VNC and FTP)
  • Offers backup restore functionality
  • Provides remote recipe and data management through .CSV files
  • Uses vector-based graphics from Symbol Factory
  • Includes built-in PDF viewer for context-sensitive operator support
  • Supports DataStore Plus logging and trending, which eliminates the 300,000 data point limit

PanelView Plus 6 400 Graphic Terminals

  • Includes a 4 in. flat-panel color display with 320 x 240 resolution and 18-bit graphics

PanelView Plus 6 600 Graphic Terminals

  • Includes a 6 in. flat-panel color display with 320 x 240 resolution and 18-bit graphics

PanelView Plus 6 700 Graphic Terminals

  • Includes a 6.5 in. flat-panel color display with 640 x 480 resolution (minimum) and 18-bit graphics
  • Supports operator input via keypad (22 function keys), via touch screen or via keypad and touch screen

PanelView Plus 6 1000 Graphic Terminals

  • Includes a 10.4 in. flat-panel color display with 640 x 480 resolution (minimum) and 18-bit graphics
  • Supports operator input via keypad (32 function keys), via touch screen or via keypad and touch screen

PanelView Plus 6 1250 Graphic Terminals

  • Includes a 12.1 in. flat-panel color display with 800 x 600 resolution (minimum) and 18-bit graphics
  • Supports operator input via keypad (40 function keys), via touch screen or via keypad and touch screen

PanelView  Plus 6 1500 Graphic Terminals

  • Includes a 15 in. flat-panel color display with 1024 x 768 resolution (minimum) and 18-bit graphics
  • Supports operator input via keypad (40 function keys), via touch screen or via keypad and touch screen

 

Additional Information

Refer to our PanelView Plus 400/600 to PanelView Plus 6 400/600 Migration Chart [PDF] to determine which new models integrate with your networks.

Make the most of your PanelView™ HMI and FactoryTalk® View ME software with our tips and tricks videos:

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • UL
  • C-UL
  • CE
  • C-Tick
  • RoHS
  • KCC

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Program your PanelView™ Plus 6 graphic terminals using FactoryTalk View Studio Machine Edition from Rockwell Software®.

Learn More

Additional software products are available from Rockwell Software.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Firmware Updates — Log in to get support for firmware updates.
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Sample Code Library — Retrieve samples of code that have been developed by other users and post code that others might find helpful.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.


Applications

Typical applications for PanelView™ Plus 6 graphic terminals include:

  • Trending
  • Expressions
  • Data logging
  • Animation
  • Direct browsing of Logix5000 controller addresses from FactoryTalk® View Studio software
  • Multi-vendor communications

Human Machine Interface Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® HMI products in their applications.